??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S8M NT28 SPB - Keyless High Torque Timing Pulleys - S8M Type
Bill of material
SATP-S8M-NT28-BW250-I-14-HA
PN
Part No.
SATP-S8M-NT28-BW250-I-14-HA
ST
Surface Treatment
NT
No. of Teeth
28
TNW
Type Nominal Width
PS
Pulley Shape
DD
Shaft Hole Dia. d (1mm Increment)
mm
PD
P.D.
71.30 mm
OD
O.D.
69.93 mm