您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
KXS18200-N5-JA-K
SURUGA SEIKI CO.,LTD.
Motorized linear stage
Slide Guide
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{suruga/motorized_linear_stage/slide_guide/kxs18_asmtab.prj},{NB=KXS18200-N5-JA-K},{STROKE=200},{COVER=N},{LEAD=5},{MO=J},{CO=A},{GS=-K},{PPATH=kxs18/kxs18_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
SURUGA SEIKI CO.,LTD.
Description
KXS18 - X axis
Bill of material
KXS18200-N5-JA-K
CNSORDERNO
Model number
KXS18200-N5-JA-K
KXS18200-N5-JA-K
STROKE
Stroke
200
200
COVER
Cover
N : without cover
C : with cover
N : without cover
C : with cover
LEAD
Lead
5 : Lead 5mm
10 : Lead 10mm
5 : Lead 5mm
10 : Lead 10mm
MO
Motor option
J : Standard
SA : with electorical brake (driver set)
QA : αSTEP motor (driver set)
WA : Servo motor (amp set)
J : Standard
SA : with electorical brake (driver set)
QA : αSTEP motor (driver set)
WA : Servo motor (amp set)
CO
Cable option
A : 2m
B : One end loose 2m
C : 4m
D : One end loose 4m
E : Only connector (no cable)
F : Robot Cable 2m
G : Robot Cable at one end loose 2m
H : Robot Cable 4m
J : Robot Cable at one end loose 4m
No symbol : None
A : 2m
B : One end loose 2m
C : 4m
D : One end loose 4m
E : Only connector (no cable)
F : Robot Cable 2m
G : Robot Cable at one end loose 2m
H : Robot Cable 4m
J : Robot Cable at one end loose 4m
No symbol : None
GS
Grease code
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
No symbol : Standard grease
K : Grease for clean environments : LG2
L : Grease for vacuum : FOMBLIN
No symbol : Standard grease