??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pi
Description
GRH7 - Embedded Linear Motion Guide Ball Screw Actuator
Bill of material
GRH7-L2-50-BC-M10-C4
MODEL
Model
GRH7
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
PO
Power
10:100W
BRAKE
With Brake
HS
Home Sensor
LS
Limit Sensor
L
291.5 mm
A
50 mm
M
1 mm
N
6 mm
KG
2.040 kg