??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pi
Description
RMH28 - Ball Screw Drive
Bill of material
RMH28-L10-50-BC-P150-C4
MODEL
Model
RMH28
BSL
Ball Screw Lead
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
MPO
Motor Power Output
BRAKE
Motor Brake
HS
Home Sensor
LS
Limit Sensor
L
532.0 mm
A
200 mm
M
1 unit
N
6 unit
KG
29.38 kg