??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
TAIYO
Description
OSP-E..BV - Cantilever Actuator
Bill of material
PO-OSPE20-7000A-00000-00000(_0_0_0_7_10)
SIZE
Series
INTEGRATEDGUIDE
Type of actuator
CARRIER
Mitnehmer
DRIVESHAFT
Option Antriebswelle
TRAVEL
Verfahrweg
mm
Inserisci valore per TRAVEL
Verfahrweg
mm
cm
inch
ft
SAFETY
Safety distance
mm
Inserisci valore per SAFETY
Safety distance
mm
cm
inch
ft
KM
Distance between rod (Tandem)
mm
Inserisci valore per KM
Distance between rod (Tandem)
mm
cm
inch
ft
NIRO
Version
SWITCH
Mounting Magnetic switch
COUPLING
Mounting coupling housing
A
mm
B
22.000 mm
C
93.000 mm
E
25.000 mm
G
M5 x 12
G1
5.000 mm
G2
4.130 mm
H
12.000 mm
J
mm
K
mm
M
mm
S
mm
V
mm
W
mm
X
mm
Y
M6
Y1
6.000 mm
Y2
4.920 mm
CD
mm
CE
mm
CF
mm
EC
mm
EF
mm
FB
mm
FH
mm
KF
mm
KJ
mm
KN
mm
KO
mm
KS
mm
KV
mm
KW
mm
KX
mm
ZZ
10.000 mm
KMMIN
mm
D
mm
Z
mm
MAXSTROKE
Maximum stroke length
mm
KB
KC
mm
KL
mm
KP
mm
KR