您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
9400440
Tece
Sanitary Systems
TECE sanitary modules
TECEbase
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tece/sanitarsysteme/kat02tcbase/kat03tcbasemod/base_320.prj},{NB=9400440(3500)},{CNSORDERNO=9400440},{VERS=2},{VER=22},{HIDE=0},{PICTURE=tcb_9400440.png},{KT1=TECEbase WC-Modul mit Base 320 Spülkasten, BH 1120 mm},{ZT=39229000},{UL=Polen},{WG=910},{PG=2009100010},{ME=St.},{LE1=1},{LE2=15},{LE3=90},{GTIN=4027255093089},{IDNR=9400440},{ASTEXT=Ausschreibungstext},{HTML=HTML},{EF002169=},{EF021320=},{EF000139=},{EF005454=},{EF005452=},{EF005457=},{EF022822=},{EF020834=},{EF024127=},{EF020820=},{EF020260=},{EF023792=},{EF022823=},{EF020698=},{EF023751=},{EF023752=},{EF023081=},{EF021703=},{EF023084=},{LLDEUTSCHLAND=},{LLOESTERREICH=},{LLSCHWEIZ=},{LLFRANKREICH=},{LLITALIEN=},{LLNIEDERLANDE=},{LLTSCHECHIEN=},{LLRUSSLAND=},{LLPOLEN=},{LODLEVEL=350},{H=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Tece
Description
TECEbase toilet module with Base 320 cistern, installation height 1120 mm - TECE-sanitary modules
Bill of material
9400440
CNSORDERNO
Article number
9400440
PICTURE
Picture
LODLEVEL
LOD Level
350
300
200
350
300
200
H
Height adjustment
mm
Enter value for H
Height adjustment
mm
cm
inch
ft
確定
KT1
Shorttext 1
TECEbase toilet module with Base 320 cistern, installation height 1120 mm
ZT
Customs code
39229000
WG
Commodity group
910
PG
Product group
2009100010
ME
Quantity unit
St.
LE1
1
LE2
15
LE3
90
GTIN
4027255093089
IDNR
9400440
ASTEXT
Specification text
Information
Specification text
HTML
Website
HTML
EF002169
Material
EF021320
Self-bearing construction
EF000139
Surface
EF005454
Height
mm
EF005452
Width
mm
EF005457
Depth
mm
EF022822
Flushing reservoir material
EF020834
Flushing reservoir quality class
EF024127
Mains water connection
EF020820
Size of mains water threaded connection (inch)
EF020260
Min. flush water quantity
l
EF023792
Max. flushing water quantity
l
EF022823
Flushing
EF020698
Adjustable flushing water quantity
EF023751
Suitable for front operation
EF023752
Suitable for shelf operation
EF023081
Min. shelf height
mm
EF021703
Outer drainage tube diameter
mm
EF023084
Frame suitable for wc with offset > 60cm