??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 9
HELP_VARIABLE
Company
TE Connectivity
Description
M12 A-Code Male R/A Single Ended Cable
Bill of material
T4151220004-004
PN
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ASSEMBLYTYPE
Assembly Type
Pigtail
CONNECTORTYPE
Connector Type
Plug
CABLEASSEMBLYTYPE
Cable Assembly Type
M12 Pigtail
SHIELDED
Shielded
PRODUCTTYPE
Product Type
Cable Assembly
CABLETYPE
Cable Type
LED
Without
NUMBEROFPOSITIONS
Number of Positions
KEYING
Keying
A
CONFIGURATION
Configuration
Single Ended
OPERATINGVOLTAGEVDC
Operating Voltage
VDC
OPERATINGVOLTAGEVAC
Operating Voltage
VAC
CABLEJACKETCOLOR
Cable Jacket Color
CONDUCTORMATERIAL
Conductor Material
Copper Alloy
CABLEEXITANGLE
Cable Exit Angle
Right Angle
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
M12
MOUNTINGANGLE
Mounting Angle
Right Angle
HOUSINGMATERIAL
Housing Material
GF Nylon
CABLEASSEMBLYLENGTHMM
Cable Assembly Length
mm
M8M12APPLICATIONTYPE
M8M12 Application Type
SensorActuator
FIELDSERVICEABLE
Field Serviceable
ENVIRONMENTALPROTECTION
Environmental Protection
CONNECTORCOLOR
Connector Color
CONTACTCURRENTRATINGA
Contact Current Rating
A
WIRESIZEAWG
Wire Size
AWG
PACKAGINGMETHOD
Packaging Method
INSULATIONMATERIAL
Insulation Material