??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 7
HELP_VARIABLE
Company
TE Connectivity
Description
Power Cable Assemblies
Bill of material
2311291-1
PN
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
SHIELDED
Shielded
CABLEASSEMBLYTYPE
Cable Assembly Type
CONNECTORTYPEENDA
Connector Type (End A)
CONNECTORTYPEENDB
Connector Type (End B)
CONFIGURATION
Configuration
Double-Ended
COLOR
Color
HOUSINGMATERIAL
Housing Material
HOUSINGCOLOR
Housing Color
WIRESIZEAWG
Wire Size
AWG
OPERATINGTEMPERATURERANGE
Operating Temperature Range
NEUTRALWIRESIZEAWG
Neutral Wire Size
AWG
WIRESIZEMM2
Wire Size
mm2
OVERALLOUTSIDECABLEDIAMETERIN
Overall Outside Cable Diameter
in
CONDUITSIZEIN
Conduit Size
in
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
C
CABLEASSEMBLYLENGTHM
Cable Assembly Length
m
OVERALLOUTSIDECABLEDIAMETER
Overall Outside Cable Diameter
WIRESIZECMA
Wire Size
CMA
CABLEASSEMBLYLENGTH
Cable Assembly Length
CABLEASSEMBLYCATEGORY
Cable Assembly Category
PRODUCTTYPE
Product Type
NUMBEROFPOSITIONS
Number of Positions
ULRATING
UL Rating
ULFLAMMABILITYRATING
UL Flammability Rating
PRODUCTDESIGNATION
Product Designation
NUMBEROFPOWERPOSITIONS
Number of Power Positions
KEYED
Keyed
EQUALIZED
Equalized
FLAMMABILITYRATING
Flammability Rating
IEEE1394
IEEE 1394
CLOUDSPLITTER