??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 65
HELP_VARIABLE
Company
TE Connectivity
Description
Module Component
Bill of material
1801627-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
CT
Component Type
RT
Relay Type
FT
Fuse Type
CS
Connector System
SEALABLE
Sealable
NP
Number of Positions
OCT
Other Component Type
NR
Number of Relays (Minimum)
NF
Number of Fuses (Minimum)
NVA
Nominal Voltage Architecture
V
OVV
Operating Voltage
V
TPLF
Terminal Primary Locking Feature
SL
Secondary Locking
ULFR
UL Flammability Rating
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
VCL
Vibration Class Level
DP
Degree of Protection
COTEM
Coupling with Other TE Modules