??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
ACT00MB-C-EL00N
Bill of material
ACT00MB-C-EL00N
PN
Part Number
ACT00MB-C-EL00N
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
ACT00MB-C-EL00N
TEINTERNALDESCRIPTION
TE Internal Description
S RELIEF STR
ASSEMBLYTYPE
Assembly Type
Electrical Connector
PRODUCTTYPE
Product Type
Backshell
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
SHELLSIZE
Shell Size
C (13)
SHIELDED
Shielded
Yes
CONNECTORSTYLE
Connector Style
Plug
SHELLTYPE
Shell Type
Aluminum
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
SHELLMATERIAL
Shell Material
Composite
INSULATIONMATERIAL
Insulation Material
Thermoset
HERMETICALLYSEALED
Hermetically Sealed
No
REVERSEGENDER
Reverse Gender
Reverse
MATINGRETENTION
Mating Retention
With