??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DTS20F21-11PN
Bill of material
DTS20F21-11PN
PN
Part Number
DTS20F21-11PN
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
DTS20F21-11PN
TEINTERNALDESCRIPTION
TE Internal Description
RECP ASSY
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Cable-to-Panel
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
SHELLSIZE
Shell Size
21
SHIELDED
Shielded
Yes
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Square Flange Receptacle
NUMBEROFPOSITIONS
Number of Positions
11
NUMBEROFPOWERPOSITIONS
Number of Power Positions
11
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
0
PRELOADED
Preloaded
No
SHELLPLATINGMATERIAL
Shell Plating Material
Electroless Nickel
SHELLMATERIAL
Shell Material
Aluminum 6061-T6
INSULATIONMATERIAL
Insulation Material
Hard DielectricSilicone
HERMETICALLYSEALED
Hermetically Sealed
No
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
23 A
REVERSEGENDER
Reverse Gender
No
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
21 - 11
CONTACTTYPE
Contact Type
Pin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
POLARIZATIONCODE
Polarization Code
N
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
ALIGNMENTKEYED
Alignment Keyed
Clocking
WIRESIZEAWG
Wire Size
14 - 12 AWG
WIRESIZEMM2
Wire Size
2.08 - 3.31 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
CIRCUITAPPLICATION
Circuit Application
Power