您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
DTS20W17-35PN
TE Connectivity
Connectors
Circular Connectors_new
Standard Circular Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/circular_connectors_new/standard_circular_connectors/dts20w17_35pn.prj},{NB=DTS20W17-35PN},{PN=DTS20W17-35PN},{SHELLSIZE=17},{NUMBEROFPOSITIONS=55},{NUMBEROFPOWERPOSITIONS=0},{NUMBEROFSIGNALPOSITIONS=55},{OPERATINGVOLTAGEVAC=400},{VOLTAGEVRMS=1300},{OPERATINGVOLTAGEVDC=550},{CONTACTCURRENTRATINGMAXA=5},{CONTACTQUANTITYSIZE22D=55},{DURABILITYRATINGCYCLES=500},{PACKAGINGQUANTITY=1},{SHA256=dU34Cdsy6VGCAhSaxBnwG496kmjISjz6+Hj26qTrMto=},{INAME=DTS20W172d35PN},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
DTS20W17-35PN
Bill of material
DTS20W17-35PN
PN
Part Number
DTS20W17-35PN
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
DTS20W17-35PN
TEINTERNALDESCRIPTION
TE Internal Description
RECP ASSY
ALIAS
Alias #
ZPF000000000147133
ASSEMBLYTYPE
Assembly Type
Electrical Connector
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Cable-to-Panel
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
SHELLSIZE
Shell Size
17
SHIELDED
Shielded
Yes
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Square Flange Receptacle
NUMBEROFPOSITIONS
Number of Positions
55
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
55
PRELOADED
Preloaded
No
KEYING
Keying
Keyway Polarization N
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
No
KEYINGPOLARIZEDPOSITIONLOCATIONS
Keying & Polarized Position Locations
N
OPERATINGVOLTAGEVAC
Operating Voltage
400
VAC
VOLTAGEVRMS
Voltage
1300
Vrms
OPERATINGVOLTAGEVDC
Operating Voltage
550
VDC
FEEDTHROUGHTYPE
Feedthrough Type
No
ENTRYSTYLE
Entry Style
Rear Insertion
SHELLPLATINGMATERIAL
Shell Plating Material
Cadmium, O.D.
SHELLMATERIAL
Shell Material
Aluminum 6061-T6
INSULATIONMATERIAL
Insulation Material
Hard DielectricSilicone
HERMETICALLYSEALED
Hermetically Sealed
No
FLUIDTYPE
Fluid Type
Coolanol 25, M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Elastomer Sealed
ENVIRONMENTALPROTECTION
Environmental Protection
Yes
PERIPHERALSEALMATERIAL
Peripheral Seal Material
Silicone
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5
A
REVERSEGENDER
Reverse Gender
No
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
17 - 35
CONTACTTYPE
Contact Type
Pin
CONTACTQUANTITYSIZE22D
Contact Quantity (Size 22D)
55
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Square Flange
PANELMOUNTFEATURE
Panel Mount Feature
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
POLARIZATIONCODE
Polarization Code
N
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
FLANGE
Flange
Square Flange
MATINGRETENTIONTYPE
Mating Retention Type
Triple Start Threaded
ALIGNMENTKEYED
Alignment Keyed
Clocking
ASSEMBLYLENGTH
Assembly Length
31.5 mm [ 1.24 in ]
WIRESIZEAWG
Wire Size
28 - 22
AWG
WIRESIZEMM2
Wire Size
.08 - .33
mm2
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
.76 - 1.37 mm [ .03 - .054 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
FLUIDRESISTANCE
Fluid Resistance
Yes
CIRCUITAPPLICATION
Circuit Application
Signal
DURABILITYRATINGCYCLES
Durability Rating
500
Cycles
PACKAGINGQUANTITY
Packaging Quantity
1
POSITIONLOCATIONSOMITTED
Position Locations Omitted
All