??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR54AB00-1612AI
Bill of material
089353-000
PN
Part Number
089353-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
089353-000
TEINTERNALDESCRIPTION
TE Internal Description
TXR54AB00-1612AI
ALIAS
Alias #
7-1190655-2
PLUGGABLEIOACCESSORYTYPE
Pluggable IO Accessory Type
Tinel-Lock Adapter
TERMINATIONDEVICETYPE
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
CONNECTORSHELLSIZE
Connector Shell Size
16, 16S, 19
TERMINATIONDEVICEINCLUDED
Termination Device Included
TR12AI
COLOR
Color
Olive Drab
BACKSHELLMATERIAL
Backshell Material
Aluminum
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TEADAPTERCODE
TE Adapter Code
54
ADAPTERENTRYSIZE
Adapter Entry Size
12
OVERBRAIDTERMINATION
Overbraid Termination
Tinel-Lock Ring
CABLEDIAMETERRANGE
Cable Diameter Range
9.5 - 15.2 mm [ .375 - .6 in ]
CABLEENTRYDIAMETER
Cable Entry Diameter
.2 - 19.1 mm [ .01 - .75 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
SALTSPRAYRESISTANCEHR
Salt Spray Resistance
500 Hr
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
AS34001, AS34011, AS34041, AS34061, AS34081, AS34091, AS34121, AS34241, AS34461, AS34501, AS34511, AS34541, AS34561, AS34641, AS34671, AS34681, M8372301, M8372302, M8372303, M8372304, M8372305, M8372306, M8372307, M8372308, M8372313, M8372314, M8372336, M8372337, M8372338, M8372339, M8372340, M8372341, M8372342, M8372343, M8372348, M8372349, M8372365, M8372366, M8372367, M8372368, M8372369, M8372371, M8372372, M8372373, M8372374, M8372375, M8372376, M8372377, M8372378, M8372382, M8372383, M8372384, M8372385, M8372386, M8372387, M8372391, M8372392, M8372395, M8372396, M8372397, M8372398, MS3459, MS3470, MS3471, MS3472, MS3474, MS3475, MS3476, NAS 1599, NAS 1641, NAS 1642, NAS 1643, NAS 1650, NAS 1651, NAS 1652, NAS 1653, NAS 1692, NAS 1693, NAS 1694, NAS 1699, NAS 1700, NAS 1701, NAS 1702
CONNECTORGENERALSPECIFICATIONNUMBER
Connector General Specification Number
AS50151 Class D,L,U,W Crimp Contact, AS50151 Class D,L,U,W Crimp Contact Less ENDBELL, AS50151 Class L,W Crimp Contact, AS50151 Crimp Contact, AS81703 Series 3, AS81703 Series 3Class E,L, MIL-DTL-26482 Series 2Class A,L, MIL-DTL-83723 Series IClass A,G,R, MIL-DTL-83723 Series IClass G,R, MIL-DTL-83723 Series IIIClass A,G,K,R, MIL-DTL-83723 Series IIIClass A,G,K,R,S, MIL-DTL-83723 Series IIIClass A,G,R, MIL-DTL-83723 Series IIIClass G,R, MIL-DTL-83723 Series IIIClass G,R,W, MIL-DTL-83723 Series IIIClass S, MIL-DTL-83723 Series IIIIClass H