??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TE Connectivity
Description
HEX40-AC-00-13-A3-2
Bill of material
178923-000
PN
Part Number
178923-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
178923-000
TEINTERNALDESCRIPTION
TE Internal Description
HEX40-AC-00-13-A3-2
ALIAS
Alias #
8-1191300-0
ADAPTERANGLE
Adapter Angle
Straight
CONNECTORSYSTEM
Connector System
Cable-to-Cable
TERMINATIONDEVICETYPE
Termination Device Type
Ferrule, HexaShield
CONNECTORSHELLSIZE
Connector Shell Size
13
SEALABLE
Sealable
Yes
TEADAPTERCODE
TE Adapter Code
40
BACKSHELLMATERIAL
Backshell Material
Aluminum Alloy
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Electroless Nickel (Aluminum alloy, SAE AMS-C-26074, Class 3 or Class 4, Grade B), Electroless Nickel (SAE AMS-C-26074, Class 1, Grade B)
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
MIL-DTL-38999
CONNECTORGENERALSPECIFICATIONNUMBER
Connector General Specification Number
MIL-DTL-38999 Series III & IV