??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
TXR40AB00-1208AI2-CS2472
Bill of material
550963N001
PN
Part Number
550963N001
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
550963N001
TEINTERNALDESCRIPTION
TE Internal Description
TXR40AB00-1208AI2-CS2472
ALIAS
Alias #
2-1194354-1
CONNECTORSYSTEM
Connector System
Cable-to-Cable
TERMINATIONDEVICETYPE
Termination Device Type
Pre-Braided Tinel-Lock, Side-Entry Tinel-Lock Ring, Tinel-Lock Ring
CONNECTORSHELLSIZE
Connector Shell Size
13, C
SEALABLE
Sealable
Yes
BRAIDTYPE
Braid Type
36 Single
ADAPTERENTRYSIZE
Adapter Entry Size
8
TEADAPTERCODE
TE Adapter Code
40
BACKSHELLMATERIAL
Backshell Material
Aluminum Alloy
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
ADAPTERUNDERPLATINGMATERIAL
Adapter Underplating Material
Suitable Material per SAE-AS85049 (500 Hour Salt Spray)
CABLEDIAMETERRANGEMM
Cable Diameter Range
64 - 102 mm
CABLEDIAMETERRANGEIN
Cable Diameter Range
25 - 4 in
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
D3899920, D3899924, D3899926, D3899940, D3899942, D3899946, D3899947
TECONNECTORINTERFACECODE
TE Connector Interface Code
40
CONNECTORGENERALSPECIFICATIONNUMBER
Connector General Specification Number
MIL-DTL-38999 Series IIIClass C,F,K,W, MIL-DTL-38999 Series IVClass C,F,W, MIL-DTL-38999 Series IVClass C,W, MIL-DTL-38999 Series IVClass F,W