??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
166996-2
Bill of material
166996-2
PN
Part Number
166996-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
166996-2
TEINTERNALDESCRIPTION
TE Internal Description
20DP CRIMP SOCKET
CONNECTORSYSTEM
Connector System
Cable-to-Cable
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
GRADE
Grade
Standard
PRODUCTTYPE
Product Type
Contact
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold Flash
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTTYPE
Contact Type
Socket
DSUBCONTACTSIZE
D-Sub Contact Size
20
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.2 A
PINDIAMETERMM
Pin Diameter
1 mm
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
30 uin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
WIREINSULATIONSUPPORT
Wire Insulation Support
With
CONTACTRETENTIONTYPEWITHINHOUSING
Contact Retention Type Within Housing
Snap-In
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
.5 - 1.02 mm [ .02 - .04 in ]
WIRESIZEAWG
Wire Size
32 - 28 AWG
WIRESIZEMM2
Wire Size
.032 - .09 mm2
INSULATIONDIAMETERMAXMM
Insulation Diameter Max
1.02 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGMETHOD
Packaging Method
Reel
PACKAGINGQUANTITY
Packaging Quantity
12500