??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 28
HELP_VARIABLE
Company
TE Connectivity
Description
Docking Connectors
Bill of material
5787531-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
DCS
Docking Connector Style
CS
Connector System
CSY
Connector Style
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
NP
Number of Positions
NR
Number of Rows
NSP
Number of Signal Positions
NPP
Number of Power Positions
PCBMO
PCB Mount Orientation
PCBMS
PCB Mounting Style
SM
Shell Material
GPPM
Ground Plate Plating Material
CBM
Contact Base Material
CMAPM
Contact Mating Area Plating Material
CMAPMM
Contact Mating Area Plating Material Thickness
µm
CMAPMIN
Contact Mating Area Plating Material Thickness
µin
NUC
Number of Utility Contacts
PCBCTAPM
PCB Contact Termination Area Plating Material
CCR
Contact Current Rating (Max)
A
CMAPML
Contact Mating Area Plating Material
CMAPTM
Contact Mating Area Plating Thickness
µm
UCLL4
Utility Contact Level Location 4
UCLL2
Utility Contact Level Location 2
UCLL5
Utility Contact Level Location 5
UCLL1
Utility Contact Level Location 1
UCLL3
Utility Contact Level Location 3
UCLL6
Utility Contact Level Location 6
TMPCB
Termination Method to Printed Circuit Board
TPTLMM
Termination Post & Tail Length
mm
TPTLIN
Termination Post & Tail Length
in
TPLMM
Termination Post Length
mm
PCBMA
PCB Mount Alignment
PCBMRT
PCB Mount Retention Type
PCBMR
PCB Mount Retention
CMT
Connector Mounting Type
PCBMAT
PCB Mount Alignment Type
HC
Housing Color
HCR
Housing Color
HM
Housing Material
HML
Housing Material
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
CA
Circuit Application
ULFR
UL Flammability Rating
ULFRG
UL Flammability Rating
PM
Packaging Method
PQ
Packaging Quantity
CUM
Contact Underplating Material
NOP
Number of Pairs
PMD
Packaging Method
PQY
Packaging Quantity