您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
6368035-3
TE Connectivity
Connectors
Modular Jacks & Plugs RJ45 RJ11 RJ25_new
RJ45 Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/modular_jacks_and_plugs_rj45_rj11_rj25_new/rj45_connectors/6368035_3.prj},{NB=6368035-3},{PN=6368035-3},{NUMBEROFPOSITIONS=8},{NUMBEROFLOADEDPOSITIONS=8},{NUMBEROFPCBGROUNDTABS=9},{PACKAGINGQUANTITY=10},{SHA256=kVGducruiIVHVpKFMQbxpBPml308S9XljGOhxoi8BCk=},{INAME=63680352d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6368035-3
Bill of material
6368035-3
PN
Part Number
6368035-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
6368035-3
TEINTERNALDESCRIPTION
TE Internal Description
2X6 OFFSET STK MJ,SHLD,GYLED
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
MODULARJACKPLUGINTERFACETYPE
Modular Jack & Plug Interface Type
RJ45
MODULARJACKSPLUGSPRODUCTS
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
MODULARCONNECTORSTYLE
Modular Connector Style
Jack
GROUNDINGOPTIONS
Grounding Options
PCB and Panel Ground
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORSCONNECTORCOMPONENTSTYPE
Connectors & Connector Components Type
Connector
KEYED
Keyed
No
PORTCONFIGURATION
Port Configuration
Multiple Ports
PORTMATRIXCONFIGURATION
Port Matrix Configuration
2 x 6
CONNECTORCONTACTDENSITY
Connector Contact Density
Standard
MULTIPLEPORTCONFIGURATION
Multiple Port Configuration
Stacked
STATUSINDICATOR
Status Indicator
LED
NUMBEROFPOSITIONS
Number of Positions
8
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
8
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPCBGROUNDTABS
Number of PCB Ground Tabs
9
SHIELDMATERIAL
Shield Material
Copper Alloy
SHIELDPLATINGMATERIAL
Shield Plating Material
Tin over Copper
MODULARJACKLATCHORIENTATION
Modular Jack Latch Orientation
Standard - Latch Down
CONNECTORPROFILE
Connector Profile
Offset - Overhangs PCB
LEDCOLORBOTTOMLEFT
LED Color (Bottom Left)
GreenYellow
LEDCOLORBOTTOMRIGHT
LED Color (Bottom Right)
GreenYellow
LEDCOLORTOPLEFT
LED Color (Top Left)
GreenYellow
LEDCOLORTOPRIGHT
LED Color (Top Right)
GreenYellow
GROUNDINGTABPLATINGMATERIAL
Grounding Tab Plating Material
Tin over Copper
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PANELMOUNTFEATURE
Panel Mount Feature
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount, Panel
MATINGENTRYLOCATION
Mating Entry Location
Side
CENTERLINEPITCH
Centerline
1.02 mm [ .04 in ]
Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
PBT Polyester
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ]
Recommended
PCBTAILLENGTH
PCB Tail Length
4.35 mm [ .171 in ]
CONNECTORHEIGHT
Connector Height
22.99 mm [ .905 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 70 C [ -22 - 158 F ]
SHIELDED
Shielded
Yes
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PERFORMANCECATEGORY
Performance Category
Cat 5
PACKAGINGQUANTITY
Packaging Quantity
10
PACKAGINGMETHOD
Packaging Method
Tray