??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1410465-8
Bill of material
1410465-8
PN
Part Number
1410465-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1410465-8
TEINTERNALDESCRIPTION
TE Internal Description
VITA 41 KEYED GUIDE MODULE
BACKPLANEGUIDEHARDWARETYPE
Backplane Guide Hardware Type
Guide Socket Module
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
KEYORIENTATION
Key Orientation
315
GUIDECOMPONENTPLATINGMATERIALFINISHPROCESS
Guide Component Plating Material Finish Process
Chromate Conversion Coating
GUIDEHARDWARE
Guide Hardware
With
GUIDEHOUSINGMATERIAL
Guide Housing Material
Zinc Alloy
PRODUCTLENGTH
Product Length
22.5 mm [ .886 in ]
COMPATIBLEWITHBACKPLANEPRODUCTTYPE
Compatible With Backplane Product Type
VITA 41 Guide Pin
VITASTANDARD
VITA Standard
VITA 41
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
250
COMMENT
Comment
Keyed.