??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5120913-8
Bill of material
5120913-8
PN
Part Number
5120913-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5120913-8
TEINTERNALDESCRIPTION
TE Internal Description
UPM KEYED GUIDE MODULE
BACKPLANEGUIDEHARDWARETYPE
Backplane Guide Hardware Type
Guide Socket Module
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
KEYORIENTATION
Key Orientation
315
GUIDECOMPONENTBASEMATERIAL
Guide Component Base Material
Zinc Alloy Die Casting
GUIDECOMPONENTPLATINGMATERIALFINISHPROCESS
Guide Component Plating Material Finish Process
Chromate Conversion Coating
COMPATIBLEWITHBACKPLANEINTERFACETYPE
Compatible With Backplane Interface Type
2mm HM
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
M2.5
GUIDEHARDWARE
Guide Hardware
With
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
1