피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
English
2274853-1
TE Connectivity
Connectors
PCB Connectors_new
Backplane Connectors
High Speed Backplane Connectors
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{teconnectivity/connectors/pcb_connectors_new/backplane_connectors/high_speed_connectors/2274853_1.prj},{NB=2274853-1},{PN=2274853-1},{NUMBEROFSIGNALPOSITIONS=128},{NUMBEROFPOSITIONS=128},{NUMBEROFROWS=8},{NUMBEROFCOLUMNS=8},{NUMBEROFGROUNDPOSITIONS=30},{PAIRSPERCOLUMN=8},{OPERATINGVOLTAGEVAC=80},{IMPEDANCEOHM=85},{DATARATEGBS=56},{NUMBEROFDIFFERENTIALPAIRSPERCOLUMN=4},{DIFFERENTIALIMPEDANCEOHM=85},{NUMBEROFSHROUDEDSIDES=0},{DURABILITYRATINGCYCLES=200},{SHA256=Tjl3FluKfP+6q6eKk0Sdr1rSNcOByKGSokxUD7mgHzg=},{INAME=22748532d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2274853-1
Bill of material
2274853-1
PN
Part Number
2274853-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2274853-1
TEINTERNALDESCRIPTION
TE Internal Description
SW RA RCP ASM, 4P, 6C, 85O, PIC
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORSTYLE
Connector Style
Receptacle
SHROUDSTYLE
Shroud Style
Unshrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SIGNALARRANGEMENT
Signal Arrangement
Differential
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
128
STACKABLE
Stackable
No
NUMBEROFPOSITIONS
Number of Positions
128
NUMBEROFROWS
Number of Rows
8
NUMBEROFCOLUMNS
Number of Columns
8
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFGROUNDPOSITIONS
Number of Ground Positions
30
PAIRSPERCOLUMN
Pairs per Column
8
OPERATINGVOLTAGEVAC
Operating Voltage
80
VAC
IMPEDANCEOHM
Impedance
85
Ohm
DATARATEGBS
Data Rate
56
Gbs
NUMBEROFDIFFERENTIALPAIRSPERCOLUMN
Number of Differential Pairs per Column
4
DIFFERENTIALIMPEDANCEOHM
Differential Impedance
85
Ohm
SHIELDMATERIAL
Shield Material
Copper Alloy
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
CONTACTTYPE
Contact Type
Receptacle
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.4
A
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
GUIDEHARDWARE
Guide Hardware
Without
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CENTERLINEPITCH
Centerline
2.5 mm [ .098 in ]
Pitch
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
0
CONNECTORHEIGHT
Connector Height
13.05 mm [ .514 in ]
ROWTOROWSPACING
Row-to-Row Spacing
3.9 mm [ .154 in ]
CONNECTORLENGTH
Connector Length
21.3 mm [ .839 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
DURABILITYRATINGCYCLES
Durability Rating
200
Cycles
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
AGENCYSTANDARD
AgencyStandard
UL
ULFILENUMBER
UL File Number
E28476
PACKAGINGMETHOD
Packaging Method
Tube