??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1757681-1
Bill of material
1757681-1
PN
Part Number
1757681-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1757681-1
TEINTERNALDESCRIPTION
TE Internal Description
A600 SZ 1 RCPT (BLANK605C2)
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
1
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
5
RELEASESTYLE
Release Style
Front
SHELLPLATINGMATERIAL
Shell Plating Material
Electroless Nickel
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
5C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
60
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
Blank
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CLINCHNUTQUANTITY
Clinch Nut Quantity
4
CLINCHNUTSIZE
Clinch Nut Size
4-40
COMMENT
Comment
Front releaseremove size 22 contacts - all other contact sizes rear releaseremove.