??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2338495-3
Bill of material
2338495-3
PN
Part Number
2338495-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2338495-3
TEINTERNALDESCRIPTION
TE Internal Description
CAGE ASSEMBLY, 1X4, OSFP
FORMFACTOR
Form Factor
OSFP
PLUGGABLEIOPRODUCTTYPES
Pluggable IO Product Types
Cage Assembly
CAGETYPE
Cage Type
Ganged
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PORTMATRIXCONFIGURATION
Port Matrix Configuration
1 x 4
BEZELMOUNTINGSTYLE
Bezel Mounting Style
Through Bezel
PCBMOUNTINGSTYLE
PCB Mounting Style
Double-Sided (Belly-to-Belly)
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
INCLUDEDLIGHTPIPE
Included Lightpipe
No
EMICONTAINMENTFEATURETYPE
EMI Containment Feature Type
EMI Springs