??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
ZPF000000000205380
Bill of material
ZPF000000000205380
PN
Part Number
ZPF000000000205380
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
ZPF000000000205380
TEINTERNALDESCRIPTION
TE Internal Description
CONTACT MALE ANG.90, CAL20, 185MM2 - FXP
POWERCONTACTTYPE
Power Contact Type
Contact
CONNECTORSYSTEM
Connector System
Cable-to-Cable, Wire-to-Wire
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
LATCHSTYLE
Latch Style
Standard
NUMBEROFPOSITIONS
Number of Positions
1
OPERATINGVOLTAGEVAC
Operating Voltage
4000 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
4000 VDC
CONTINUOUSCURRENTRATINGA
Continuous Current Rating
650 A
CONTACTSHAPEFORM
Contact Shape & Form
Round
CONTACTFABRICATION
Contact Fabrication
Screw Machine
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
650 A
CONTACTTYPE
Contact Type
Pin
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
With
MATINGPINDIAMETERMM
Mating Pin Diameter
20 mm
CONTACTBASEMATERIAL
Contact Base Material
Copper
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Silver
CONTACTMATINGAREAPLATINGMATERIALFINISH
Contact Mating Area Plating Material Finish
Bright
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Silver
WIRECONTACTTERMINATIONAREAPLATINGMATERIAL
Wire Contact Termination Area Plating Material
Silver
WIRECONTACTTERMINATIONAREAPLATINGMATERIALFINISH
Wire Contact Termination Area Plating Material Finish
Bright
CONTACTORIENTATION
Contact Orientation
Right Angle
CONTACTSIZE
Contact Size
20
BARRELTYPE
Barrel Type
Closed Barrel
TERMINATIONTYPE
Termination Type
Crimp
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CONTACTMATINGRETENTIONTYPE
Contact Mating Retention Type
Hole
WIRESIZEMM2
Wire Size
185 mm2
CIRCUITAPPLICATION
Circuit Application
Power
ULRATING
UL Rating
None
VDETESTED
VDE Tested
No
PACKAGINGMETHOD
Packaging Method
BagBox
PACKAGINGQUANTITY
Packaging Quantity
1
WIRETYPE
Wire Type
Stranded