??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 611
HELP_VARIABLE
Company
TE Connectivity
Description
Rectangular Connector Contacts
Bill of material
38943-22
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
CS
Connector System
WCT
Wire/Cable Type
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
GWR
Glow Wire Rating
BT
Barrel Type
PT
Product Type
ESDP
ESD Protection
GRADE
Grade
CTE
Cable Type
NP
Number of Positions
SWSS
Single Wire Sealing System
CR
Contact Resistance
m
OVVAC
Operating Voltage
VAC
OVVDC
Operating Voltage
VDC
TCA
Test Current
A
MATERIAL
Material
PM
Plating Material
LCMAPM
Lattice Contact Mating Area Plating Material
CUM
Contact Underplating Material
CSE
Contact Shape
CMAPMF
Contact Mating Area Plating Material Finish
CT
Contact Type
CMAPM
Contact Mating Area Plating Material
CTAPM
Contact Termination Area Plating Material
CTAPF
Contact Termination Area Plating Finish
CTSE
Contact Size
CCN
Contact Classification
CC
Contact Configuration
CBM
Contact Base Material
CCR
Contact Current Rating (Max)
A
CDMM
Contact Diameter
mm
CDIN
Contact Diameter
in
CTAPTM
Contact Termination Area Plating Thickness
µm
CTAPTIN
Contact Termination Area Plating Thickness
µin
CMAPTM
Contact Mating Area Plating Thickness
µm
CMAPTIN
Contact Mating Area Plating Thickness
µin
CD
Contact Design
UMTM
Underplate Material Thickness
µm
UMTIN
Underplate Material Thickness
µin
TMPCB
Termination Method to Printed Circuit Board
TMWC
Termination Method to Wire & Cable
TEPTIN
Termination End Plating Thickness
µin
TEPM
Termination End Plating Material
CRN
Contact Retention
CRT
Contact Retention Type
CMT
Connector Mounting Type
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
AWIDRMM
Accepts Wire Insulation Diameter Range
mm
AWIDRIN
Accepts Wire Insulation Diameter Range
in
WCS
Wire/Cable Size
IDMM
Insulation Diameter
mm
IDIN
Insulation Diameter
in
AWIDREMM
Accepts Wire Insulation Diameter Range
mm
AWIDREIN
Accepts Wire Insulation Diameter Range
in
TLMM
Tail Length
mm
TLIN
Tail Length
in
OLMM
Overall Length
mm
OLIN
Overall Length
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
FMC
For Multiple Crimp
CA
Circuit Application
FUW
For Use With
HC
High Current
WMT
Wire Material Type
CSAC
CSA Certified
VDET
VDE Tested
AS
Agency/Standard
ULFRG
UL Flame Retardant Grade
ULR
UL Rating
ULFN
UL File Number
CSAFN
CSA File Number
CSAR
CSA Rating
WRM
Wire Range Mark
PQ
Packaging Quantity
PMD
Packing Method
COMMENT
Comment
WS
Wire Size (AWG)
in