??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
T1019101201-001
Bill of material
T1019101201-001
PN
Part Number
T1019101201-001
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
T1019101201-001
TEINTERNALDESCRIPTION
TE Internal Description
H10A-KDTMS
HOODBASECONNECTORPRODUCTTYPE
Hood & Base Connector Product Type
Cover
SEALABLE
Sealable
Yes
PRODUCTSIZE
Product Size
2
MATERIAL
Material
Die Cast Aluminum
HOODBASELOCKINGDEVICETYPE
Hood & Base Locking Device Type
Locking Clip
CORROSIONPROTECTED
Corrosion Protected
Yes
CIRCUITAPPLICATION
Circuit Application
Power & Signal