??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1056551-1
Bill of material
1056551-1
PN
Part Number
1056551-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1056551-1
TEINTERNALDESCRIPTION
TE Internal Description
OSMP CABLE PLUG 2908 5007 62
ALIAS
Alias #
2908-5007-62
RFINTERFACE
RF Interface
SMP
RFCONNECTORSTYLE
RF Connector Style
Jack
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
RG 405 Semi-Rigid
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSEALTYPE
Connector Seal Type
Beryllium Copper Ring
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
EMIRFIPROTECTIONTYPE
EMI & RFI Protection Type
Interfacial EMI Ring
CABLECONNECTORORIENTATION
Cable Connector Orientation
Right Angle
BODYMATERIAL
Body Material
Beryllium Copper
BODYMATERIALFINISH
Body Material Finish
Plated
BODYPLATINGMATERIAL
Body Plating Material
Gold
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Solder
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Push-On
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Mechanical
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
4.19 mm [ .165 in ] Approximate
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
26.5 GHz
PACKAGINGMETHOD
Packaging Method
Package
DIELECTRICMATERIAL
Dielectric Material
PTFE