您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
1274124-2
TE Connectivity
Connectors
RF & Coax Connectors_new
RF Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/rf_and_coax_connectors_new/rf_connectors/1274124_2.prj},{NB=1274124-2},{PN=1274124-2},{NUMBEROFPOSITIONS=1},{NUMBEROFCOAXIALCONTACTS=1},{IMPEDANCEOHM=75},{RFCONNECTORCENTERCONTACTPLATINGTHICKNESSUIN=1651},{OPERATINGFREQUENCYGHZ=4},{SHA256=eyWC1ApbLfGNshgnHCPIwDxOdNi5OrqluqUK36wE1a8=},{INAME=12741242d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1274124-2
Bill of material
1274124-2
PN
Part Number
1274124-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1274124-2
TEINTERNALDESCRIPTION
TE Internal Description
JACK,BNC,VERT,PRESS FIT 75 OHM
RFINTERFACE
RF Interface
BNC
RFCONNECTORSTYLE
RF Connector Style
Jack
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
75
Ohm
BODYMATERIAL
Body Material
Die Cast Zinc
BODYPLATINGMATERIAL
Body Plating Material
Nickel
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
RFCONNECTORCENTERCONTACTPLATINGTHICKNESSUIN
RF Connector Center Contact Plating Thickness
1651
uin
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Bayonet
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Mechanical
DETENT
Detent
With
PANELATTACHMENTSTYLE
Panel Attachment Style
Rear Mount
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ]
Approximate
HEIGHTABOVEPCBOARD
Height Above PC Board
28.77 mm [ 1.133 in ]
MOUNTINGPOSTLENGTH
Mounting Post Length
28.78 mm [ 1.133 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
4
GHz
PACKAGINGMETHOD
Packaging Method
Carton
DIELECTRICMATERIAL
Dielectric Material
PTFE
COUPLINGNUTBASEMATERIAL
Coupling Nut Base Material
Brass
GRADE
Grade
Commercial