??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1634500-0
Bill of material
5-1634500-0
PN
Part Number
5-1634500-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5-1634500-0
TEINTERNALDESCRIPTION
TE Internal Description
BNC Str Plg Hex 50Ohm Nickel Plated RG17
RFINTERFACE
RF Interface
BNC
RFCONNECTORSTYLE
RF Connector Style
Plug
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
KX 22A, KX 3B, RG 174A, RG 188A, RG 316, URM 95
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSEALTYPE
Connector Seal Type
Gasket
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
CABLECONNECTORORIENTATION
Cable Connector Orientation
Straight
BODYMATERIAL
Body Material
Zinc
BODYMATERIALFINISH
Body Material Finish
Plated
BODYPLATINGMATERIAL
Body Plating Material
Nickel
BODYSHAPE
Body Shape
Circular
BODYINSULATION
Body Insulation
With
CRIMPTYPE
Crimp Type
Hex
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Brass
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Bayonet
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Mechanical
DETENT
Detent
Without
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
4 GHz
PACKAGINGMETHOD
Packaging Method
Box, Box & Tray
DIELECTRICMATERIAL
Dielectric Material
Polymethylpentene
COUPLINGNUTBASEMATERIAL
Coupling Nut Base Material
Zinc
GRADE
Grade
Commercial