您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
592586-2
TE Connectivity
Connectors
Terminal Junction Modules & Accessories_new
Junction Splices
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/terminal_junction_modules_and_accessories_new/junction_splices/592586_2.prj},{NB=592586-2},{PN=592586-2},{NUMBEROFPOSITIONS=1},{CONTACTCURRENTRATINGMAXA=1},{SHA256=P18+dmsYTCscKBWPDkx0LOZ4JW6lqUyWkBuSN1dNBd8=},{INAME=5925862d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-592586-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=592586-2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
592586-2
Bill of material
592586-2
PN
Part Number
592586-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
592586-2
TEINTERNALDESCRIPTION
TE Internal Description
TERM JCT,SINGLE SPLICE,SZ 20
TERMINALJUNCTIONSYSTEMCOMPONENTTYPE
Terminal Junction System Component Type
Splice
SPLICETYPE
Splice Type
Single
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
PRODUCTTYPE
Product Type
Terminal Junction System Component
NUMBEROFPOSITIONS
Number of Positions
1
GROMMETMATERIAL
Grommet Material
Fluorosilicone Rubber, Silicone Rubber
GROMMETCOLOR
Grommet Color
Red
CONTACTBASEMATERIAL
Contact Base Material
Brass, Copper Alloy, Leaded Copper
CONTACTSIZE
Contact Size
16, 20, 22
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1
A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal