??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 17
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM P SERIES MULTI-FUNCTION INLET FIL
Bill of material
1-6609106-3
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
GROUNDOPTION
Ground Option
None
FILTERTYPE
Filter Type
SWITCHTYPE
Switch Type
INPUTTYPE
Input Type
IEC
OUTPUTTYPE
Output Type
.187 FASTON
FILTERED
Filtered
Yes
TYPEOFCONNECTOR
Type of Connector
LEVELOFFILTERING
Level Of Filtering
GROUNDCHOKEOPTION
Ground Choke Option
No
ACCESSORYTYPE
Accessory Type
VOLTAGESELECTION
Voltage Selection
FUSEOPTIONS
Fuse Options
EXTENDEROPTIONS
Extender Options
None
INPUTVOLTAGESELECT
Input Voltage Select
LEAKAGECURRENTMAX120VAC60HZUA
Leakage Current Max (120VAC, 60Hz)
uA
LEAKAGECURRENTMAX250VAC50HZUA
Leakage Current Max (250VAC, 50Hz)
uA
CURRENTRATINGA
Current Rating
A
VOLTAGEMAXVAC
Voltage Max
VAC
SHIELDSTYLE
Shield Style
MOUNTANGLE
Mount Angle
Vertical
MOUNTSTYLE
Mount Style
PANELTHICKNESSRANGE
Panel Thickness Range
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-50 C
FORUSEWITH
For Use With
PANELTHICKNESSRANGEMM
Panel Thickness Range
mm