??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Street Lighting Photo Controls
Bill of material
8Q526Y-000
PN
Part Number
8Q526Y-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALR-SC-10ANSI
ALIAS
Alias
1-1899803-5
TECHNOLOGY
Technology
Shorting Cap
PT
Product Type
Utility
PF
Product Family
SC Series
LEDC
LED Compatible
Yes
LRB
Load Rating (Ballast)
1800 VA
LRT
Load Rating (Tungsten)
1000 W
COLOR
Color
Black
MS
Mounting Style
Locking
HM
Housing Material
High Impact Polypropylene
DIMENSIONS
Dimensions
2.87 x 1.40 in
OTR
Operating Temperature Range
-40 – 65 °C
APPLICATION
Application
Closes (shorting) or opens the primary circuit with a NEMA locking type receptacle.
CSAC
CSA Certified
No
STANDARDS
Standards
ANSI C136.10
ULR
UL Rating
No
PA
Product Availability
ANZPAC, AMERICAS, EMEA, ASIA
PM
Packaging Method
Individually Boxed Units
PU
Product Use
Designate fixtures for maintenance, keep lights on (shorting cap)/off (open cap) continually
WARRANTY
Warranty
6 Years