??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
High Frequency Relays
Bill of material
1617099-2
PN
Part Number
1617099-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
MW3S-12P = MW 3GHZ SENSITIVE
MD
MOSFET Driver
Without
PT
Product Type
Relay
RT
Relay Type
Military/Aerospace High Performance
CL
Coil Latching
Without
ET
Enclosure Type
Hermetically Sealed
TD
Transistor Driver
Without
CPPD
Coil Polarity Protection Diode
Without
CPM
Coil Power Measurement
Milliwatts
CSD
Coil Suppression Diode
Without
IVVDC
Input Voltage
12 VDC
CVRVDC
Coil Voltage Rating
12 VDC
CR
Coil Resistance
390
CPRDC
Coil Power Rating (DC)
369 mW
SHOCK
Shock
30G's, 6ms
AS
Actuating System
DC
VIBRATION
Vibration
10G's, 10 – 500Hz
CMS
Coil Magnetic System
Non-Polarized, Monostable
CA
Contact Arrangement
2 Form C, DPDT, 2 C/O
TT
Termination Type
Long Leads
MT
Mounting Type
Printed Circuit Board
OTRC
Operating Temperature Range
-55 – 85 °C