??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 17
HELP_VARIABLE
Company
TE Connectivity
Description
Rotary Switches
Bill of material
1-1825033-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
ILLUMINATED
Illuminated
No
AS
Actuator Style
SS
Switch Style
Rotary
ST
Switch Type
SEALED
Sealed
CT
Code Type
AT
Angle of Throw
PT
Product Type
Switch
RTS
Removable Tape Seal
NP
Number of Positions
NS
Number of Switches
VRVAC
Voltage Rating
20 VAC
VRVDC
Voltage Rating
20 VDC
AC
Actuator Color
CCR
Contact Current Rating
A
CMAPM
Contact Mating Area Plating Material
CBM
Contact Base Material
STCP
Solder Tail Contact Plating
TS
Termination Style
MT
Mounting Type
MA
Mounting Angle
HM
Housing Material
CENTRELINEMM
Centerline
mm
CENTRELINEINCH
Centerline
in
OT
Oil-Tight
No
ULFR
UL Flammability Rating
AI
Auto-Insertable
COMMENT
Comment
PM
Packaging Method