??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 119
HELP_VARIABLE
Company
TE Connectivity
Description
Magnet Wire Terminals
Bill of material
2-1601142-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
WIRECABLETYPE
WireCable Type
CAVITYSIZE
Cavity Size
PLATINGMATERIAL
Plating Material
TERMINALTYPE
Terminal Type
TERMINALORIENTATION
Terminal Orientation
TERMINATIONMETHOD
Termination Method
MATINGTABWIDTH
Mating Tab Width
MATINGTABTHICKNESS
Mating Tab Thickness
TERMINALHEIGHT
Terminal Height
MAGNETWIRESIZEMM
Magnet Wire Size
mm
MAGNETWIRESIZEAWG
Magnet Wire Size
AWG
MATERIALTHICKNESS
Material Thickness
STOCKTHICKNESSMAGNETWIRESIDE
Stock Thickness (Magnet Wire Side)
OVERALLLENGTH
Overall Length
OPERATINGTEMPERATURERANGE
Operating Temperature Range
PACKAGINGMETHOD
Packaging Method
PACKAGINGQUANTITY
Packaging Quantity
COMMENT
Comment
SUPPORTSTYLE
Support Style
SEALABLE
Sealable
TERMINALSPLICETYPE
Terminal & Splice Type
MATINGPINDIAMETER
Mating Pin Diameter
WIREINSULATIONSUPPORT
Wire Insulation Support
HOUSINGRETENTIONFORCE
Housing Retention Force
WIREINSULATIONDIAMETERMAX
Wire Insulation Diameter
Max
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
WIRESIZEAWG
Wire Size
AWG
WIRESIZEMM2
Wire Size
mm2
MATINGTABTHICKNESSMM
Mating Tab Thickness
mm
MATINGTABTHICKNESSIN
Mating Tab Thickness
in
IDENTIFICATIONNUMBER
Identification Number
CRIMPTYPE
Crimp Type
MATINGRETENTIONTYPE
Mating Retention Type
LEADWIRESIZEAWG
Lead Wire Size
AWG
LEADWIRESIZEMM2
Lead Wire Size
mm2
ALUMINUMWIRESIZEMM
Aluminum Wire Size
mm
ALUMINUMWIRESIZEAWG
Aluminum Wire Size
AWG
UNDERPLATINGMATERIAL
Underplating Material
BODYSHAPE
Body Shape
CRIMPAREALENGTH
Crimp Area Length
WIRESIZECMA
Wire Size
CMA
RUULCOMPONENTPROGRAM
RU (UL Component Program)
ALIAS
Alias #
STRIPORIENTATION
Strip Orientation
INSULATED
Insulated
ALUMINUMMAGNETWIRESIZEAWG
Aluminum Magnet Wire Size
AWG
COPPERMAGNETWIRESIZEMM
Copper Magnet Wire Size
mm
COPPERMAGNETWIRESIZEAWG
Copper Magnet Wire Size
AWG
ALUMINUMMAGNETWIRESIZEMM
Aluminum Magnet Wire Size
mm
STOCKTHICKNESSMAGNETWIRESIDEMM
Stock Thickness Magnet Wire Side
mm
VAR_2WIREINSULATIONDIAMETERMAXPERWIRE
2-Wire Insulation Diameter (Max per Wire)
WIREINSULATIONDIAMETERMAXMM
Wire Insulation Diameter Max
mm
WIREINSULATIONDIAMETERMAXIN
Wire Insulation Diameter Max
in
CRIMPAREALENGTHIN
Crimp Area Length
in