??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/NL - Solid resin wheels, swivel bolt hole bracket type "NL"
Bill of material
676103
COD
Code
WT
Wheel hub type
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
G
Plate diameter
73 mm
C
Bolt hole diameter
12 mm
E
Offset
mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Technical description