??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Tellurerota
Description
58 SF EE EHD - "TR-POWERHIGH" polyurethane wheels, swivel top plate bracket type "EE EHD"
Bill of material
588409
COD
Code
D
Wheel diameter
mm
F
Wheel width
100 mm
H
Overall height
mm
AXB
Top plate outer dimensions
250x200 mm
AAXBB
Hole spacing
210x160 mm
EE
Hole width
19 mm
LC1
Load capacity - 4 km/h
daN
LC2
Load capacity - 6 km/h
daN
W
Weight
kg