您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
659303
Tellurerota
Industrial - Heavy duty and mechanical handling
65AL - TR POLYURETHANE WHEELS, ALUMINIUM CENTRE
TR polyurethane wheels, aluminium centre, standard duty brackets type (NL)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65_al/65nl/srp_nl_asmtab.prj},{NB=659303},{COD=659303},{D=125},{F=35},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{VER=1},{PPATH=srp_nl_asmtpl.prj},{DD=12},{TG=0},{TG1=0, 'No', 1, 'Yes'},{W=1.14},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Tellurerota
Description
SRP/NL - "TR" polyurethane wheels, aluminium centre, swivel top plate bracket type "NL"
Bill of material
659303
COD
Code
659303
659303
D
Wheel diameter
125
125
mm
F
Wheel width
35
35
mm
H
Overall height
156
156
mm
AXB
Top plate outer dimensions
100x85
100x85
mm
AAXBB
Hole spacing
80x60
80x60
mm
EE
Hole width
9
9
mm
E
Offset
37
37
mm
LC
Load capacity
220
220
daN
TG
Threadguards
No
Yes
No
Yes
W
Weight
1.14
1.14
kg
INFO
Technical description
Catalogue