??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Tellurerota
Description
TR' polyurethane wheels high thickness, aluminium centre, fixed twin bracket EEG MHD - High thickness 'TR' polyurethane wheels with aluminum centre
Bill of material
658174
COD
Code
mm
D
Wheel diameter
mm
F
Wheel width
50+50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x175 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
mm
LC
Load capacity 4 km/h
daN
LC1
Load capacity 6 km/h
daN
W
Weight
kg