??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Tellurerota
Description
SF/EP - Cast iron solid wheels, fixed bracket type "EP"
Bill of material
698806
COD
Code
WT
Wheel hub type
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
LC
Load capacity
1100 daN
W
Weight
kg
INFO
Technical description
Technical description