??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/SL FR - Black rubber wheels with polypropylene, lightweight support rotating bolt hole with brake "SL"
Bill of material
526201
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
G
Plate diameter
63 mm
C
Bolt hole diameter
12 mm
E
Offset
mm
O
Swept radius
120 mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Technical description