??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
THK CO.,LTD.
Description
BLR (Precision) - Rotary nut / Large lead
Bill of material
BLR2525-3.6UUG1+85LC0
MN
Model No.
FO
Flange orientation
TS
Type of seals
OLS
Overall length of shaft
mm
Enter value for OLS
Overall length of shaft
mm
cm
inch
ft
ST
Stroke
0.0 mm
NL
Nut length
mm
ETP
Effective thread part
mm
NETP
Non-effective thread part (both sides) (Note 1
10.000 mm
NOTE1
Note 1
Overall thread lenght is added to the both ends of the stroke 10mm.
AXC
Axial clearance symbol
ACC
Accuracy Symbol
PN
Position of nut
mm
SEM
Marking for the effective stroke of Ball screw shaft (Note 2
NOTE2
Note 2
-