??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
ABB Installation Products
Description
Adaptasteel - EMI Screen, Types: SSB
Bill of material
SSB1625M
CN
Cat. No.
PN
Part No.
MATC
Material Conduit
Stainless Steel
MATO
Material Overbraid
Stainless Steel
TRS
Temperature Range Static Applications
-50°C to +300°C deg Celsius
TRM
Temperature Range Moving Applications
-45°C to +250°C deg Celsius
SIZE
Nominal Conduit Size
mm
COLOR
Color
Silver
L
Reel Length
m
A
Outside Diameter
mm
B
Inside Diameter
mm
C
Minimum Bend Radius
mm
NOTE
Note
3D Model is just a Segment of the Actual Model