??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 9
HELP_VARIABLE
Company
ABB Installation Products
Description
Adaptasteel metallic systems TYPE SS FLEXIBLE STEEL CONDUIT & TYPE S FITTINGS
Bill of material
SS1025M
CN
Cat. No.
PN
Part No.
MAT
Material
Stainless Steel - Corrosion Resistant
TRS
Temperature Range Static Applications
-50°C to +300°C deg Celsius
TRM
Temperature Range Moving Applications
-45°C to +250°C deg Celsius
COLOR
Color
Silver
SIZE
Nominal Conduit Size
mm
L
Reel Length
m
A
Outside Diameter
mm
B
Inside Diameter
mm
C
Minimum Bend Radius
mm
NOTE
Note
3D Model is just a Segment of the Actual Model