??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
ABB Installation Products
Description
Overbraided Polyamide 12 - Non-Metallic Nylon Conduit System
Bill of material
EXBB0510
CN
Cat. No.
PN
Part No.
TR
Temp. Rating
Static: -20°C to +80°C
SPC
Special Characteristics
EMC Screening level 60dB at 1MHz RTI 110°C
APP
Approvals
ATEX :- Baseefa08 ATEX003x, IECEx :- IECEx BAS08.001X
MAT
Material
Anti Static Nylon 12 with Stainless Steel Overbraid
SIZE
Size
mm
BORE
Min. Bore
mm
OD
Outside Diameter
mm
L
Length
m
NOTE
Note
3D Model is just a Segment of the Actual Model