??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
HCWG-1.0-A - Gear-Module 1.0-A Type
Bill of material
HCWGT-1.0-A-15-10-6
PN
HCWGT-1.0-A-15-10-6
ROHS
YES
TYPE
MA
material
S45C
ST
surface treatment
-
PR
pressure angle
20°
MO
1.0
Y
gear type
A
T
number of teeth
mm
B
10 mm
D
mm
Enter value for D
mm
cm
inch
ft
DP
Pitch diameter
15.0 mm
WED
網站
網站