??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0245-04-2P - Geometry
Bill of material
MDSLV0245-04-2P
MN
Model Number
MDSLV0245-04-2P
MP
Mounting Positions
LO
Conduit Hole Position
AA
1.25 Дюйм
AB
283.3015 mm
AF
100 mm
AJ
184.15 mm
AK
215.9 mm
AH
95.1 mm
BB
7.4 mm
BD
254 mm
BF
1/2" - 13 UNC Дюйм
BV
241.5 mm
C
638.6 mm
ES
78 mm
NW
N-W
101.6 mm
P
332 mm
R
35.9 mm
S
9.534 mm
T
51 mm
U
41.275 mm
V
100.076 mm
XL
198.4245 mm
XN
150 mm