??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 20
HELP_VARIABLE
Company
Toshiba
Description
Vertical Motors-LP-HIGH
Bill of material
0506FTVB1RX-A
MN
Model Number
HP
Horse Power
FS
Frame Size
RP
Speed (RPM)
FT
Fan Type
BI
EC
Enclosure
TEFC (IP54)
PC
Product Family
Vertical P-Base
VG
Voltage
460 Volts
FQ
Frequency
60 Hz
ET
Efficiency Type
Standard Efficiency
MT
Mounting
SH
Shaft
LP "Solid Shaft"
SF
Suffix
Alum. Rotor
MP
Mounting Positions
LO
Conduit Hole Position
MD
Motor Data
Select for Motor Data