您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
0056DPNA21A-P
Toshiba
Low Voltage General Purpose
CT - 'Value Driven'
ODP Footed Rolled Steel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{toshiba/low_voltage_gp/ct/odp_foot_rs/odp_rs.prj},{NB=0056DPNA21A-P-F1-Bottom},{HP=5},{FQ=60},{RP=6},{EC=ODP},{PC=Steel Frame},{VG=A},{ET=Epact Efficiency},{MT=Footed},{SF=Purchased},{MP=F1},{LO=Bottom},{MD=Select for Motor Data}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Toshiba
Description
ODP
Bill of material
0056DPNA21A-P
MN
Model Number
0056DPNA21A-P
0056DPNA21A-P
HP
Horse Power
5
5
FS
Frame Size
215T
215T
FQ
Frequency
60
Hz
RP
Speed (RPM)
1200
1800
3600
1200
1800
3600
FT
Fan Type
6 Pole (BI)
6 Pole (BI)
EC
Enclosure
ODP
PC
Product Family
Steel Frame
VG
Voltage
230/460
575
230/460
575
ET
Efficiency Type
Epact Efficiency
MT
Mounting
Footed
SH
Shaft
T Shaft
SF
Suffix
Purchased
MP
Mounting Positions
F1
F2
F1
F2
LO
Conduit Hole Position
Bottom
Right
Top
Left
Bottom
Right
Top
Left
MD
Motor Data
Select for Motor Data