您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
MDSL0031-22USS
Toshiba
Motor Geometry Database
MSDSL0031-22
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{toshiba/motor_geometry_database/mdsl0031_22/mdsl0031_22_uss_asmtab.prj},{NB=MDSL0031-22USS-F1-Bottom},{MN=MDSL0031-22USS},{MP=F1},{LO=Bottom},{FMN=130-5744-01},{SMN=405-5787-01},{DEBMN=120-1794-03},{NDEBMN=-},{BCMN=120-1590-02},{FCMN=120-2087-06},{CBMN=130-7622-11},{TBMN=099-0076-55},{EMN=071-0006},{NAMEPLATEMN=NAMEPLATE-840},{ADMN=123-0067-01},{BBMN=M16-UNF-300},{WBMN=M18-3/4},{NMN=-},{PPATH=mdsl0031_22_uss_asmtpl.prj},{A=630},{AA=4.5},{AB=740.0369},{AC=557.35},{AE=317},{AF=235},{B=1010},{BA=215.9},{C=1691.45},{D=317},{E=254},{ES=127},{F2=812.8},{G=40},{H=28.6},{J=160},{K=170},{M=625},{NW=259.65},{O=662},{P=778},{R=51.333},{S=15.875},{T=131.5},{U=60.325},{V=114.3},{XL=594.1323},{XN=360}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-22USS - Geometry
Bill of material
MDSL0031-22USS
MN
Model Number
MDSL0031-22USS
MP
Mounting Positions
F1
F2
F1
F2
LO
Conduit Hole Position
Bottom
Right
Top
Left
Bottom
Right
Top
Left
A
630
mm
AA
4.5
Inch
AB
740.0369
mm
AC
557.35
mm
AE
317
mm
AF
235
mm
B
1010
mm
BA
215.9
mm
C
1691.45
mm
D
317
mm
E
254
mm
ES
127
mm
F2
2F
812.8
mm
G
40
mm
H
28.6
mm
J
160
mm
K
170
mm
M
625
mm
NW
N-W
259.65
mm
O
662
mm
P
778
mm
R
51.333
mm
S
15.875
mm
T
131.5
mm
U
60.325
mm
V
114.3
mm
XL
594.1323
mm
XN
360
mm